For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEW VA - Adjustable direction fitting, angle 90°
Bill of material
XVEW NW 13 HS VA
DES
Identifier
XVEW NW 13 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Diameter OD
16 mm
M
Thread M
M 24 x 1.5
L2
Length L2
24.5 mm
L5
Length L5
36.5 mm
L7
Length L7
33 mm
SW
Width across flats SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.